IESNA:LM-63-2002
[TEST]P1641601
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23486.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5189.7 4860.8 4528.4 4259.4 4048.7 3904.7 3836.2 3820.8 3868.8 4000.7 4201.1 4477.0 4804.2 5136.6 5429.6 
5736.3 6142.4 6538.2 7041.9 7545.6 7884.9 7872.9 7254.3 6012.2 4538.7 3406.1 2691.7 2193.1 1766.5 1219.9 822.4 
496.9 287.8 126.8 22.3 0.0 0.0 
5189.7 4877.9 4538.7 4269.7 4045.2 3908.2 3829.3 3815.6 3861.9 3988.7 4190.9 4461.6 4794.0 5126.4 5441.6 
5782.6 6162.9 6587.8 7089.9 7595.3 7943.1 7910.6 7310.9 6060.1 4480.4 3347.9 2659.1 2172.5 1735.6 1221.6 829.3 
500.3 299.8 135.4 27.4 0.0 0.0 
5189.7 4867.6 4538.7 4262.8 4062.4 3918.4 3837.9 3813.9 3843.1 3959.6 4160.0 4430.7 4776.8 5140.1 5541.0 
5912.8 6329.1 6853.4 7388.0 7862.6 8198.4 8153.8 7555.9 6306.9 4596.9 3373.6 2732.8 2247.9 1853.8 1281.6 846.4 
539.7 335.8 183.3 39.4 0.0 0.0 
5189.7 4932.7 4600.4 4345.1 4137.7 3997.3 3909.9 3865.3 3865.3 3932.1 4098.3 4341.6 4668.9 5088.7 5549.6 
6024.2 6538.2 7093.3 7696.4 8308.1 8733.0 8770.7 8326.9 7257.8 5429.6 3608.3 2893.9 2546.0 2246.2 1819.6 
1201.1 726.5 486.6 282.7 89.1 0.0 0.0 
5189.7 4936.2 4641.5 4398.2 4206.3 4070.9 3980.1 3918.4 3887.6 3903.0 3992.1 4168.6 4437.6 4804.2 5270.3 
5791.1 6392.5 7045.3 7783.8 8614.7 9452.6 10055.7 10120.8 9543.4 8162.4 5534.1 3226.2 2616.3 2433.0 2349.0 
2164.0 1492.3 1007.5 587.7 215.9 0.0 0.0 
5189.7 5018.4 4751.1 4519.8 4351.9 4214.8 4106.9 4036.7 3987.0 3963.0 3981.8 4052.1 4201.1 4447.9 4782.0 
5224.0 5830.5 6514.2 7286.9 8253.2 9459.4 10845.5 12159.7 12833.0 12850.2 11811.9 8995.1 4833.4 2924.7 2525.5 
2450.1 2287.3 1718.5 1461.5 771.0 5.1 0.0 
5189.7 5064.7 4857.4 4655.2 4502.7 4370.8 4268.0 4190.9 4136.0 4101.8 4094.9 4120.6 4178.9 4305.7 4506.1 
4804.2 5227.4 5760.3 6442.2 7329.7 8381.7 9790.1 11859.8 14488.1 16808.0 18130.7 18141.0 16266.6 11652.5 6591.3 
3512.4 2379.8 1841.9 1437.5 1115.4 167.9 0.0 
5189.7 5104.1 4970.4 4828.2 4699.7 4584.9 4489.0 4415.3 4362.2 4322.8 4305.7 4303.9 4317.7 4355.3 4442.7 
4607.2 4876.2 5278.8 5851.1 6606.7 7597.0 8858.0 10345.2 12240.2 14810.2 18326.0 22128.0 23903.0 22998.3 
19150.2 14498.4 10509.7 6443.9 2546.0 1124.0 301.6 0.0 
5189.7 5107.5 4979.0 4845.4 4725.4 4612.3 4516.4 4444.4 4394.8 4355.3 4338.2 4334.8 4341.6 4372.5 4446.2 
4603.8 4852.2 5236.0 5808.3 6536.4 7507.9 8786.1 10216.7 12063.7 14515.5 17839.4 21821.3 24022.9 23192.0 
19569.9 14794.8 10742.7 6707.8 2508.3 1057.1 299.8 0.0 
5189.7 5158.9 5102.4 5044.1 4977.3 4900.2 4831.7 4787.1 4758.0 4739.1 4725.4 4710.0 4701.4 4699.7 4734.0 
4821.4 4999.6 5314.8 5789.4 6462.8 7391.4 8532.5 9762.7 11102.5 12534.9 14152.3 16026.7 18079.3 19302.6 18194.1 
15038.1 9913.5 4406.7 1228.5 466.0 131.9 0.0 
5189.7 5193.2 5196.6 5208.6 5222.3 5215.4 5217.2 5227.4 5248.0 5268.6 5277.1 5268.6 5251.4 5236.0 5242.9 
5285.7 5400.5 5636.9 6070.4 6724.9 7646.7 8755.2 10007.7 11385.2 12771.3 14106.0 15475.0 16744.6 16386.5 14405.9 
11907.8 7381.1 2345.6 813.8 337.5 116.5 0.0 
5189.7 5215.4 5234.3 5260.0 5284.0 5282.3 5278.8 5275.4 5275.4 5260.0 5224.0 5167.5 5107.5 5037.3 4977.3 
4955.0 4991.0 5131.5 5388.5 5847.7 6642.7 7645.0 8856.3 10228.7 11625.1 13072.9 14399.0 15524.7 14736.6 12601.7 
10208.2 6039.6 1927.5 735.0 325.5 114.8 0.0 
5189.7 5169.2 5191.5 5215.4 5227.4 5208.6 5177.8 5138.3 5093.8 5039.0 4948.2 4843.6 4727.1 4608.9 4504.4 
4422.2 4387.9 4413.6 4513.0 4773.4 5242.9 6056.7 7141.3 8404.0 9738.7 11208.8 12608.6 13381.3 12202.5 10331.5 
8193.3 4734.0 1644.8 635.7 305.0 114.8 0.0 
5189.7 5210.3 5212.0 5191.5 5145.2 5045.8 4919.0 4776.8 4624.3 4454.7 4257.7 4036.7 3803.6 3553.5 3296.5 
3030.9 2765.4 2494.6 2213.7 1936.1 1685.9 1526.6 1526.6 1790.5 2443.2 3303.3 4055.5 3527.8 2001.2 1338.1 1022.9 
753.9 478.0 253.6 140.5 60.0 0.0 
5189.7 5215.4 5172.6 5093.8 4955.0 4764.8 4543.8 4292.0 4002.4 3687.1 3337.6 2928.1 2472.4 1997.8 1495.8 1127.4 
928.6 839.5 795.0 767.6 748.7 735.0 724.7 716.2 704.2 711.0 764.2 872.1 938.9 829.3 680.2 538.0 370.1 188.5 101.1 29.1 
0.0 
5189.7 5206.9 5110.9 4949.9 4725.4 4447.9 4124.0 3730.0 3275.9 2770.5 2169.1 1596.8 1156.5 942.3 844.7 796.7 762.4 
738.5 717.9 697.3 681.9 663.1 639.1 620.2 603.1 591.1 592.8 628.8 678.5 618.5 481.5 339.2 224.4 149.1 80.5 17.1 0.0 
5189.7 5200.0 5047.5 4811.1 4504.4 4127.5 3680.3 3125.2 2460.4 1809.3 1317.6 1058.9 921.8 844.7 801.8 771.0 738.5 
711.0 683.6 661.4 644.2 625.4 603.1 577.4 544.8 514.0 486.6 454.0 419.8 375.2 305.0 238.2 183.3 125.1 61.7 8.6 0.0 
5189.7 5148.6 4937.9 4634.6 4247.4 3784.8 3214.3 2510.1 1841.9 1358.7 1108.5 974.9 889.2 834.4 791.6 753.9 719.6 
683.6 651.1 627.1 610.0 591.1 563.7 534.6 502.0 467.7 428.3 388.9 344.4 303.3 260.4 215.9 166.2 111.4 54.8 5.1 0.0 
5189.7 5104.1 4862.5 4487.3 4038.4 3469.5 2803.0 2064.6 1518.0 1249.0 1088.0 973.2 889.2 829.3 779.6 736.7 697.3 
663.1 635.7 611.7 589.4 563.7 536.3 507.2 476.3 438.6 402.6 363.2 327.3 289.6 250.1 207.3 159.3 104.5 51.4 1.7 0.0 
5189.7 5098.9 4828.2 4427.3 3896.2 3281.1 2523.8 1831.6 1459.8 1279.9 1144.5 1017.7 911.5 832.7 774.4 724.7 687.1 
659.6 635.7 610.0 584.3 553.4 520.9 490.0 454.0 419.8 387.2 349.5 313.5 279.3 239.9 197.0 149.1 97.7 42.8 0.0 0.0 
5189.7 5051.0 4766.5 4339.9 3791.7 3118.3 2364.4 1733.9 1464.9 1327.8 1204.5 1062.3 938.9 843.0 767.6 721.3 687.1 
663.1 639.1 613.4 582.5 548.3 514.0 479.7 442.0 407.8 371.8 339.2 306.7 270.7 231.3 190.2 140.5 89.1 36.0 0.0 0.0 
5189.7 5051.0 4766.5 4336.5 3791.7 3108.0 2350.7 1737.3 1470.1 1334.7 1221.6 1077.7 935.5 843.0 771.0 719.6 687.1 
664.8 639.1 613.4 582.5 548.3 514.0 479.7 440.3 406.1 370.1 337.5 305.0 269.0 229.6 188.5 138.8 87.4 34.3 0.0 0.0 
